IESNA:LM-63-2002
[TEST]P948624
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21892
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2568.6 3216.1 3801.5 4254.7 4624.2 4833.2 4931.6 4966.6 5144 5523.7
6150.9 6943 7722.8 8345.4 8890.1 9387.4 9701.5 9781.7 9588.5 9099.2
8111.5 6404 5286.4 4427.5 3506.6 2466.9 1621.6 1136.8 887.1 766.2
695 584.2 495 171.8 83.6 13.6 0
2568.6 3238.7 3829.8 4290.8 4629.8 4859.2 4976.8 5009.5 5156.4 5498.8
6078.6 6854.9 7620 8264.1 8814.4 9311.6 9684.6 9819 9695.9 9281.1
8456.2 6878.6 5500 4618.5 3708.8 2689.5 1768.5 1193.3 915.3 793.3
701.8 593.3 499.5 212.5 89.3 17 0
2568.6 3210.5 3790.2 4255.8 4618.5 4881.8 5027.6 5089.8 5205 5512.4
6006.2 6695.6 7430.1 8077.6 8600.8 9019 9411.1 9602.1 9553.5 9222.4
8559 7475.3 5958.8 4901 3998.1 3010.5 2010.4 1335.7 987.7 820.4
724.4 630.6 540.2 412.5 210.2 24.9 0
2568.6 3210.5 3773.2 4237.7 4625.3 4922.5 5121.4 5225.4 5333.9 5571.2
5938.4 6472.9 7108 7717.1 8207.6 8609.9 8947.8 9221.2 9294.7 9186.2
8787.3 8047.1 7007.5 5776.8 4618.5 3589.1 2509.8 1606.9 1096.2 834
719.8 624.9 533.4 424.9 298.3 116.4 0
2568.6 3115.6 3661.4 4138.3 4547.3 4909 5197.1 5388.1 5510.1 5697.7
6002.8 6395 6902.4 7418.8 7883.3 8283.3 8608.7 8898 9103.7 9159.1
9049.5 8712.7 8059.5 7071.9 5918.1 4739.4 3531.4 2327.9 1462.3 980.9
748.1 664.5 577.5 440.7 297.2 92.7 0
2568.6 3065.8 3558.5 4023 4452.4 4850.2 5211.8 5497.7 5692.1 5874
6102.3 6430 6809.7 7260.6 7714.9 8166.9 8551.1 8851.7 9078.9 9266.4
9412.2 9363.6 9159.1 8694.6 7892.3 6852.6 5515.8 4229.8 2844.3 1756.1
1139.1 778.6 563.9 341.3 171.8 45.2 0
2568.6 2970.9 3399.2 3836.5 4261.4 4678.4 5080.7 5438.9 5736.2 5974.6
6216.4 6480.9 6771.3 7132.9 7547.6 8017.7 8501.4 8968.1 9381.7 9745.6
10076.7 10440.6 10604.4 10706.1 10683.5 10222.5 9342.2 7939.8 6084.2 4121.3
2378.8 1235.1 630.6 363.9 177.4 61 0
2568.6 2898.6 3242.1 3617.3 4006 4373.3 4767.7 5150.8 5519.2 5844.6
6170.1 6471.8 6745.3 7040.2 7349.9 7682.1 8067.5 8503.7 8980.5 9486.8
10039.4 10832.7 11473.4 11864.4 12309.7 12631.7 12673.6 12240.7 11115.2 9293.6
6771.3 4369.9 2227.3 908.6 324.3 63.3 0
2568.6 2768.6 3010.5 3290.7 3598.1 3923.5 4254.7 4582.4 4906.7 5240.1
5589.2 5912.4 6263.9 6631.2 7013.1 7396.2 7821.1 8298 8825.7 9423.5
10121.9 11180.7 12231.7 12951.5 13870.3 14951.7 16108.9 16880.7 16715.8 15161.9
11962.7 7755.6 3289.6 1004.6 316.4 65.5 0
2568.6 2746 2986.7 3244.4 3534.8 3842.2 4156.3 4469.4 4779 5093.2
5402.8 5723.7 6062.7 6430 6809.7 7204.1 7642.6 8127.3 8669.8 9287.9
9985.2 11106.2 12165 12944.8 13926.8 15105.4 16368.8 17173.4 17020.9 15368.7
11891.6 7271.9 2786.7 769.6 248.6 56.5 0
2568.6 2660.1 2784.5 2951.7 3154 3374.3 3597 3830.9 4072.7 4316.8
4563.2 4817.4 5073.9 5345.2 5636.7 5945.2 6284.2 6668.4 7131.8 7660.6
8304.8 9328.6 10104.9 10871.1 11805.7 12930.1 13985.5 14443.2 13965.2 12142.4
8963.6 4989.2 1438.6 301.7 100.6 22.6 0
2568.6 2596.9 2666.9 2767.5 2906.5 3056.8 3220.7 3389 3559.7 3741.6
3919 4089.7 4266 4441.1 4626.4 4821.9 5027.6 5277.4 5566.6 5941.8
6484.2 7157.8 7616.6 8129.6 8743.2 9412.2 9868.8 9709.4 8911.6 7415.4
5355.3 2740.4 893.9 266.7 91.5 21.5 0
2568.6 2540.4 2550.5 2596.9 2672.6 2750.6 2853.4 2955.1 3055.7 3160.8
3252.3 3334.8 3403.7 3467 3511.1 3539.3 3567.6 3586.8 3618.4 3691.9
3868.2 3972.1 3991.3 4029.8 4089.7 4143.9 3995.9 3526.9 2857.9 2117.7
1439.7 815.9 409.1 172.9 83.6 29.4 0
2568.6 2421.7 2334.7 2289.5 2285 2303 2333.6 2367.5 2391.2 2405.9
2404.8 2376.5 2332.4 2270.3 2187.8 2087.2 1966.3 1840.9 1725.6 1618.2
1507.5 1409.2 1326.7 1258.9 1200.1 1140.2 1065.6 965.1 826.1 639.6
465.6 342.4 237.3 152.6 87 24.9 0
2568.6 2312.1 2152.8 2082.7 2065.7 2080.4 2112.1 2146 2162.9 2158.4
2134.7 2092.9 2031.8 1956.1 1868 1777.6 1683.8 1590 1497.3 1395.6
1292.8 1200.1 1132.3 1091.6 1075.8 1078.1 1075.8 1044.2 966.2 836.2
636.2 438.5 307.4 202.3 100.6 22.6 0
2568.6 2226.2 2034.1 1958.4 1961.8 2004.7 2052.2 2082.7 2084.9 2064.6
2025.1 1968.6 1901.9 1825 1743.7 1663.4 1578.7 1489.4 1397.9 1313.1
1248.7 1193.3 1156 1132.3 1112 1088.2 1050.9 1012.5 965.1 889.4
774.1 608 398.9 220.4 105.1 22.6 0
2568.6 2143.7 1946 1895.1 1926.7 1985.5 2031.8 2054.4 2045.4 2010.4
1956.1 1891.7 1817.1 1743.7 1665.7 1590 1538 1475.8 1397.9 1335.7
1293.9 1238.5 1151.5 1082.6 1037.4 993.3 948.1 902.9 862.2 824.9
780.9 709.7 580.8 445.2 261 63.3 0
2568.6 2097.4 1899.6 1871.4 1925.6 1982.1 2028.4 2042 2020.5 1965.2
1898.5 1822.8 1741.4 1669.1 1606.9 1571.9 1530.1 1487.2 1445.3 1352.7
1270.2 1204.6 1139.1 1078.1 1014.8 959.4 905.2 855.5 803.5 743.6
684.8 631.7 553.7 478 334.5 130 0
2568.6 2057.8 1870.2 1866.8 1926.7 1981 2021.7 2026.2 1993.4 1933.5
1857.8 1774.2 1699.6 1630.7 1584.3 1544.8 1493.9 1425 1364 1290.5
1234 1170.7 1108.6 1052.1 1004.6 956 904 850.9 788.8 719.8
644.1 577.5 491.6 371.8 246.4 102.8 0
2568.6 2035.2 1855.5 1865.7 1931.3 1984.4 2020.5 2013.8 1971.9 1900.8
1812.6 1730.1 1660 1606.9 1582.1 1522.2 1429.5 1322.2 1279.2 1243.1
1178.6 1128.9 1086 1022.7 975.2 937.9 889.4 831.7 762.8 687.1
604.6 568.4 489.3 319.8 232.8 142.4 0
2568.6 2030.7 1846.5 1866.8 1932.4 1986.6 2019.4 2010.4 1959.5 1879.3
1790 1708.6 1639.7 1606.9 1568.5 1492.8 1357.2 1267.9 1245.3 1201.2
1144.7 1083.7 1026.1 982 954.9 931.2 887.1 832.8 767.3 691.6
611.4 631.7 504 336.8 256.5 94.9 0
2568.6 2030.7 1845.4 1870.2 1933.5 1987.8 2018.3 2013.8 1964 1880.4
1790 1707.5 1638.6 1608.1 1565.1 1488.3 1347 1269.1 1251 1200.1
1141.4 1074.7 1027.2 968.5 960.5 931.2 886 832.8 771.8 690.5
613.6 622.7 432.8 348.1 253.1 91.5 0
